??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23270.0210 Eccentric Clamping Washers
HELP_VARIABLE
Company
Halder
Description
EH 23207. - Eccentric Clamping Washers
Bill of material
23270.0210 Eccentric Clamping Washers
BESTNR
Ref. No.
23270.0210
D1
Thread
M10
D2
20.6 mm
H1
6.4 mm
H2
16.0 mm
SW
7 mm
S
1.6 mm
A
10.3 mm
SPANN
Clamping force
9.0 kN
AM
Tightening torque max.
26 Nm
G
Weight
23 g
Embedded user actions